IESNA:LM-63-2002
[TEST]P1444976
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-144W-T5)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (144W)
[MORE]OPTICS - TYPE 5
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21405
TILT=NONE
1 28062 1 181 25 1 2 0.29 0.35 0
1 1 145.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2720.9 2722.2 2726.4 2733.6 2743.8 2755.4 2768.5 2782.9 2799.7 2818
2838 2859.9 2882.4 2904 2928 2951.6 2977.3 3004.9 3033.6 3063.1
3095.2 3127.8 3162.4 3198.9 3237.3 3277.5 3319.3 3362.3 3407.3 3453.2
3500 3547.6 3594.9 3642.1 3689.7 3739.9 3789.5 3839.2 3889.7 3939.1
3988.1 4036.2 4086.5 4135.4 4183.1 4231 4279.1 4328.7 4379.2 4431.5
4484.8 4539.4 4595.5 4651.7 4708 4762 4812.7 4860.7 4905.8 4946.3
4982.8 5012.6 5035.9 5056.4 5074.6 5092.5 5102.8 5102.8 5055.8 4905.1
4587.4 4085.2 3561.7 3007 2365.7 1566.3 809.9 586.1 374.6 163.1
135.5 115.9 98.7 82.8 68.4 54.1 39.7 26.8 15.4 6.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2721.6 2725.4 2731.9 2741.5 2752.6 2765.1 2779.5 2796 2814.6
2834.7 2856.1 2877.3 2899.3 2922.6 2946.6 2973.4 3001.3 3028.7 3057.7
3088.8 3121.3 3155.3 3191.5 3229 3267.7 3307.6 3348.3 3389.7 3431.4
3473.1 3516 3558.9 3603 3646.9 3690.4 3735.4 3780.8 3828 3875.2
3924.4 3974.6 4025.9 4079.4 4134.3 4189.1 4246.9 4308.3 4368.7 4432.3
4494.2 4558.4 4623.9 4688.2 4752.3 4810.9 4869.2 4923.8 4975.5 5023.4
5066.8 5106.1 5138.9 5168.6 5192.6 5213.1 5232.5 5246.1 5243.4 5203.7
5089.2 4830.9 4408.7 3858.3 3257.9 2603.9 1827.4 983.1 706.7 440
173.4 142.8 120.7 100.7 82.6 67.6 52.6 37.6 24.4 10.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2722.2 2725.1 2730.8 2739.5 2750.3 2763.6 2778.5 2794.3 2812.2
2832.5 2855.2 2878 2902.3 2926.5 2951.5 2977.5 3006.1 3034.8 3064.8
3095.2 3125.9 3158.6 3192.1 3227 3263.4 3301.4 3339.6 3378.8 3419.7
3461.5 3504.9 3548.1 3593.6 3638.1 3683.9 3730.9 3778.6 3826.5 3874
3921.5 3970.5 4020.8 4071.7 4123.2 4176.1 4230.9 4287.7 4345.1 4405.7
4466.3 4528.7 4594.5 4661.4 4729.4 4798.9 4870 4941.1 5013.6 5087.9
5160.7 5231.3 5300.5 5368 5429.6 5489.3 5542.4 5587.7 5626.3 5651.4
5660.9 5647.7 5602.8 5493.2 5252.7 4812.5 4218.3 3574.8 2794 1812.5
924.8 668.8 423.2 177.6 139.2 106.2 79.7 58 36.3 14.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2721.6 2724.5 2729 2737.7 2747.3 2760.2 2774.8 2791.2 2809.1
2829.3 2852.1 2876.3 2902.5 2928.9 2956.7 2984.3 3013.1 3041.8 3071.8
3102.3 3133.7 3165.5 3199.5 3234.3 3271.3 3308.7 3347.8 3387.5 3429.1
3471.2 3514.7 3558.7 3602 3646.4 3691.4 3737.3 3784.3 3831.1 3878.5
3926.7 3974.8 4025.1 4076 4127.6 4178.6 4231.8 4287.5 4344.3 4402.9
4461.7 4522 4586.5 4650.1 4718.2 4785.2 4855.9 4930.1 5005.3 5081.4
5160.7 5239.5 5320.7 5402.5 5483.3 5563 5639.2 5710 5772.3 5819
5848.7 5861 5843.6 5782.6 5652.4 5421.1 5049.3 4505.4 3707.4 2825.1
1839.6 931 669.4 425.7 181.9 150 120.6 88.7 71.1 53.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2721.7 2723.4 2728.4 2736 2744.7 2756 2770.7 2786.7 2805.2
2825.8 2847.6 2871.3 2896.2 2922.8 2950.2 2979.1 3009.4 3039.3 3070.5
3102.4 3135.4 3170.6 3206.2 3242.5 3280.8 3319.1 3357.2 3396.2 3435.2
3475.2 3515.4 3556 3599 3641.6 3685.2 3730.4 3775.9 3821.1 3866.6
3912.8 3960.5 4008.6 4058.5 4108.3 4159 4212.1 4267 4321.6 4378.1
4434.3 4493.9 4554.6 4614.9 4676.2 4737 4799.7 4861.4 4922.5 4984
5043 5101.4 5157.8 5215.7 5269.8 5321.7 5366.6 5403.8 5429.5 5444.5
5450.3 5413.5 5318.9 5157.3 4931.1 4634.1 4282.6 3851 3250.8 2412
1460.5 717.4 528.9 346.2 163.5 124.2 91.2 67 43.1 19.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2721.4 2722.4 2727 2734.1 2743.1 2753.5 2766.9 2782.5 2800.1
2819.9 2841.8 2865.2 2890.4 2915.8 2941.8 2969.8 2998.4 3028.1 3059.2
3092 3125.1 3159.9 3196.5 3233.5 3272.3 3310.4 3349.5 3389.5 3429.9
3471.7 3512.2 3555.9 3598.1 3639.3 3680.8 3724 3765.6 3809.2 3854.3
3900 3947.2 3995.2 4045.3 4096.8 4150.5 4205.8 4263.1 4321.3 4380
4439.3 4497.6 4555.2 4610.8 4664.9 4715.8 4763.8 4808.2 4847.7 4880.5
4908.3 4933.2 4951.1 4960.4 4962.3 4961.4 4951.5 4933.7 4904.4 4824.1
4657.8 4399.6 4069.8 3715.7 3393.6 3035.4 2497.2 1680.6 871.1 629.8
394.9 160 136.2 115.3 96 78.5 63 47.6 32.2 17.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2719.4 2720.7 2725.2 2732.2 2740.6 2751 2763.8 2780.4 2797
2817.1 2838.3 2860.8 2884.2 2908.7 2934.9 2963.1 2991.2 3020.9 3051.8
3084.7 3117.7 3153.4 3189.8 3228.3 3268.7 3309.7 3351.4 3394.7 3440.1
3486.6 3533.6 3579.8 3627.3 3673.6 3721.6 3769 3816.1 3865 3914.4
3963.5 4012.5 4059.7 4105.5 4149.5 4192.5 4236.1 4281.2 4323.5 4365.6
4407.8 4452 4497.3 4540.5 4583.3 4625.4 4665.8 4701.9 4732.8 4761.5
4784.1 4801.7 4811.6 4812.2 4804.5 4791 4771 4738.1 4637 4425
4115.3 3731.9 3382.2 3112.5 2773.7 2119.4 1465.1 811.7 349.5 275.3
201.1 128.4 109.7 92.8 76.9 61.9 48 34.2 23.9 13.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2719.7 2720.7 2725 2732 2741.6 2751.8 2765.1 2781.9 2799.3
2819.5 2842.1 2865.8 2890.3 2916.4 2942.2 2970.1 2998.8 3029.2 3061.3
3095 3129.8 3166 3204.1 3242.9 3283.4 3324.3 3365.8 3406.8 3448.5
3491.2 3533.5 3577.2 3619.6 3661.8 3703.7 3746.8 3790.4 3833.3 3877.6
3923.2 3970.9 4019 4069.2 4120.7 4172.9 4227.4 4282.1 4339 4395.1
4451.1 4506 4562.7 4618.3 4671.4 4719.6 4768.1 4811.6 4850.5 4886.4
4916.9 4943.4 4962.7 4977.8 4986.8 4988.5 4981.3 4965.6 4933.4 4853.1
4690.2 4434.3 4098.7 3736.5 3403.4 3051.5 2538 1838 1138 442.9
342.1 241.2 140.5 118.5 98.3 80 63.5 48.1 34.1 23.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2719.7 2721.2 2725.5 2732.7 2743.4 2754.6 2767.6 2784.9 2804.7
2826.1 2849.3 2874.3 2901.4 2928.1 2956.9 2986.5 3018.2 3049.4 3081.7
3115 3148.7 3184.6 3220.8 3258.7 3296.1 3334.6 3373.7 3414.3 3454.8
3496.2 3538 3580.8 3624.5 3668.4 3712.8 3759.4 3805.5 3850.6 3897.4
3944.5 3991 4039.1 4087.7 4136.2 4185.8 4236.1 4289.4 4344.7 4400.4
4455.7 4513.2 4572.3 4631.4 4692.6 4754.3 4815.8 4876.8 4937.9 4997.7
5054.6 5113.7 5168.4 5223.4 5278.1 5328.8 5374.2 5411.6 5441.2 5455.8
5453.4 5409.7 5295.3 5103.9 4854.2 4536.6 4186.4 3769.3 3191.4 2380.7
1569.9 766.9 341.5 268.3 195.2 122.7 88.1 63.6 44 30.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2720.6 2722.6 2727.1 2735 2746 2759.2 2774.5 2791.1 2811.2
2834 2859.2 2885.3 2912.8 2942.3 2972.4 3003.5 3033.5 3064.7 3096.6
3128.3 3159.1 3192.9 3226.8 3262.2 3298.9 3336.3 3375.3 3415.7 3457.6
3499.8 3543.4 3587.5 3631.7 3675.2 3720.6 3766.6 3813.3 3860.1 3906.4
3954.9 4003.3 4053.7 4104.7 4155 4206.8 4259.7 4314.8 4369.1 4425.4
4484.8 4544.8 4608.1 4670.1 4733.5 4801.9 4870.7 4941.1 5013.8 5088
5163 5236.8 5309.7 5377 5442.1 5508.7 5575.5 5637.1 5686 5724.7
5746.9 5743.3 5684.1 5555.8 5360.5 5100.2 4715.8 4173.2 3451.1 2611.6
1766.7 930.6 376.4 293.8 211.1 128.9 101 71.7 44.7 30.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2721.2 2724 2729.3 2737.7 2748.9 2762.9 2779.6 2798.4 2818.6
2840.4 2864.9 2891.8 2920.6 2949.7 2978.8 3009.7 3040.6 3070.3 3100.2
3130.1 3161.4 3194.3 3229.2 3265 3300.5 3336.9 3374.6 3412.6 3452.4
3492.4 3534.5 3576.7 3620.3 3664 3710 3757.1 3805.2 3852.9 3899.7
3948.5 3995.2 4046.3 4096.9 4148.6 4202 4256.1 4313.3 4371.3 4428.3
4488 4550.9 4613.2 4676.9 4740.8 4807.8 4876.6 4943.5 5007.6 5069.4
5128.9 5188.8 5246.3 5300 5350.5 5394.8 5436 5469.3 5448 5398.1
5371.3 5297.1 5172.6 5016 4757.5 4372.3 3846.6 3195 2414.1 1633.1
854.9 392.8 299.7 206.5 114.1 82.6 55.3 34.4 24.4 14.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2721.7 2725.1 2730.8 2740.2 2751.8 2766.7 2784.2 2803.1 2823.7
2846.5 2871.7 2897.8 2924.7 2953 2981.4 3010.7 3040 3070.3 3100.9
3132.2 3165.2 3199.6 3233.7 3270.7 3307.1 3345.7 3384.3 3423.5 3464
3505.9 3548.9 3592 3636.3 3680.4 3723.7 3768.4 3812.2 3858.4 3905.5
3954.8 4006.1 4056.7 4109.3 4163.5 4218.7 4276.2 4336.4 4397.4 4458.8
4523.3 4591 4655.6 4713.7 4764 4809.8 4856.5 4900.6 4942.2 4974.2
5000.4 5025.8 5049.9 5071.7 5091.3 5088.4 5025.7 4985.5 4961.4 4863.8
4680.7 4401.3 3974 3451.6 2910.5 2215.2 1520 830.9 350.6 273.3
196 118.9 97 77.4 59.7 43.5 30.8 18.1 5.5 4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2722.2 2726.5 2733.2 2743 2755.5 2770.4 2787.5 2807.1 2828.3
2852 2877.7 2904 2930.8 2958.6 2986.5 3015.8 3045.1 3075.3 3107.5
3139.9 3173.2 3208.1 3243.9 3282 3320.4 3362 3403.2 3448.6 3493.8
3541.5 3589.4 3638 3687.2 3736.3 3787.8 3839.2 3890.6 3941.5 3992.9
4040.9 4089.4 4136.5 4183 4229.6 4277.2 4323.5 4368.8 4416.4 4467.5
4517.7 4569.4 4618.4 4659.1 4689.3 4720.3 4755.4 4792.1 4817.8 4835.8
4858.1 4880.1 4898 4912.8 4915.7 4869.4 4828.7 4803.5 4721.8 4507.8
4133.8 3596 3108.7 2610.7 1956.7 1302.8 659.1 483.3 307.6 136.1
112.2 93.4 76.7 60.9 47.1 33.6 23.2 12.7 2.5 2.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2722.8 2727 2734.8 2744.9 2757.6 2773.7 2791.7 2811.6 2833.7
2858.2 2884.9 2912.9 2940.8 2970.3 3000.2 3030.3 3061.1 3092.6 3123.9
3157 3191.2 3226.8 3264.6 3302.9 3342.1 3382.6 3423.1 3464.6 3507.3
3550.8 3594.8 3639.1 3683.4 3727.1 3772.9 3819 3865.8 3913.8 3962.2
4012.9 4064.1 4117.7 4171.4 4226.7 4282.7 4341.2 4400.6 4461.9 4525
4589 4653 4715.3 4773.1 4825.6 4870.9 4915.3 4958.8 5000.9 5032.1
5058.2 5083.4 5106.7 5128.6 5147.1 5140.2 5071.1 5028.1 4991.2 4883.6
4705.7 4424.7 3990.4 3461.1 2921.6 2229 1536.5 850 367.6 285.1
202.7 121.4 99.1 79.3 61 44.4 31.2 18.1 4.9 3.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2723.6 2728.6 2736.2 2746.7 2760.3 2776.5 2794.9 2815.7 2839
2864.7 2892.8 2922.4 2954.3 2985.8 3018.5 3051.1 3084 3116.3 3149.3
3184.7 3219.5 3256.3 3294.8 3333.8 3373 3414.2 3455.2 3497.5 3541.1
3584.2 3627.5 3671.2 3717 3763.5 3810.9 3858.7 3906.8 3955.7 4005.6
4056.5 4107.7 4158.2 4209.7 4263 4318.4 4372.8 4427.8 4484.8 4542
4602.2 4662.7 4723.3 4786.3 4850.2 4914.6 4982 5047.7 5115.1 5178.7
5238.5 5299.4 5357.2 5410.2 5458.9 5501.9 5535.4 5554.3 5516.4 5452.6
5410.5 5318.5 5185.7 5004.1 4724.7 4302.2 3739.6 3086.9 2311.2 1535.5
765.7 344.1 266.6 189.2 112.3 80 52.8 38.1 23.3 8.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2724.1 2729.4 2737.7 2748.3 2761.6 2777.8 2796.1 2817.6 2842
2868.2 2896.8 2927.3 2960.1 2993.9 3029 3064.8 3100.9 3136.5 3173.1
3208.9 3245.6 3284.5 3323.3 3363.9 3405 3447 3488.4 3533.2 3576.9
3621.6 3664.3 3709.7 3754.9 3801.6 3848.4 3894.7 3941.7 3990 4039.5
4088.7 4140 4190.6 4243.4 4296.9 4352.1 4407.8 4464.2 4521.2 4580.4
4639.2 4700 4762 4825.5 4890 4955.9 5022.8 5090 5158.2 5229.5
5299.6 5370.4 5435 5493.7 5549.1 5603.1 5654.5 5694.6 5726 5746.8
5749.7 5722 5634.4 5475.2 5246.9 4942.2 4493.3 3882 3085.9 2252.8
1419.7 600.2 258.6 213.6 168.6 123.6 96.3 67.6 46.1 24.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2724.5 2729.7 2738.2 2749.1 2762.4 2777.8 2796.9 2819.2 2842.6
2868.2 2896.2 2926 2958.3 2991.4 3026.2 3063.5 3099.6 3137.3 3174.7
3213.5 3253.3 3293.6 3335.7 3377.2 3419 3461 3502.6 3546.5 3589.6
3633.3 3677.2 3722.8 3768.8 3814.4 3860.8 3906 3951.9 3999.3 4046.3
4095.2 4143.5 4193.7 4246.6 4299.2 4352.8 4406.3 4460 4515.1 4570.7
4627.1 4682.6 4738.4 4794.2 4851.7 4907.1 4961.1 5015.7 5069.4 5120.3
5169.8 5219.5 5270.4 5316.4 5360.6 5399.1 5429.8 5455.5 5472.1 5467
5430.8 5340.3 5171.7 4917.6 4607.4 4230.9 3820.5 3325.1 2634 1913
1192.1 472.8 249.9 202.9 155.9 109 78.3 56.6 38.9 21.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2724.8 2730.1 2739.1 2750 2762.8 2777.9 2797.8 2818.4 2840.9
2865.2 2892.4 2921.5 2951.5 2983.9 3016.8 3051.3 3087.6 3124.3 3161.2
3199.7 3240.5 3282 3322.6 3364.9 3409 3452.6 3496 3540.7 3585.9
3630.6 3674.3 3719.7 3764.7 3810.3 3855 3900.4 3947.6 3994.3 4043
4091.6 4140.3 4190.4 4243.3 4296.6 4353.1 4409.3 4465.5 4520.6 4575.4
4628.9 4682.3 4733.1 4780.3 4824.1 4865 4901.6 4933.9 4961.3 4984.4
5005.4 5022.1 5033.2 5037.9 5040.3 5032.8 5019.8 4993.9 4930.5 4792.6
4542.1 4199.3 3810.5 3434.3 3077.3 2630.6 1932.8 1235 547 253.8
211.9 170.1 128.6 108.4 90.2 72.9 57.1 42.7 29.4 16.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2723.1 2728.5 2736.9 2748.3 2760.8 2775.6 2794.7 2814.8 2835.7
2860.1 2886.9 2914.8 2944.9 2975.9 3008.2 3041.5 3076.7 3111.9 3148.4
3186.5 3226.1 3266.1 3308.1 3350.9 3394.8 3440.7 3486.3 3534.6 3582.7
3630.8 3680.1 3729 3778.2 3828.3 3878.2 3928.9 3979.9 4030.5 4080.4
4128.4 4174.7 4220.8 4267.4 4315.7 4362.4 4404.8 4447.1 4490.3 4534.4
4579.2 4619.6 4660.7 4699 4733.1 4765.7 4795.1 4819.6 4843.4 4863.3
4878.4 4884.5 4886.2 4884.7 4872.5 4851.1 4820.3 4745.8 4568.8 4269
3873.3 3477.8 3147.5 2826.5 2388.5 1703.5 965.7 693.2 430.3 167.3
139.9 119.6 101.6 85.2 70.7 56.2 41.8 28.5 16.7 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2722.7 2728.7 2737 2747.8 2760.6 2775.7 2794.3 2814.1 2835.8
2859.7 2886.9 2915.7 2946 2977.5 3010.5 3044.2 3078.8 3115.5 3152.3
3190.7 3229.3 3270.1 3312.4 3354.5 3396.8 3439 3481.7 3525.4 3569.1
3612.3 3656.1 3698.5 3742.6 3786.3 3831.4 3876.3 3922.7 3969.3 4016.4
4064.6 4114.3 4166.3 4219.9 4275 4331.2 4390 4446.3 4503.3 4559.2
4614.5 4668.1 4720.2 4766.9 4811.3 4851.8 4888.4 4919.4 4945.3 4966.6
4984.8 5002.1 5012.2 5014.6 5011.6 5000.4 4983 4952.4 4880.2 4725.1
4463.4 4105.8 3715.6 3344.5 2983.2 2515.8 1821.3 1018.3 737.9 457.8
177.6 146.1 123.9 104.3 86.1 70.8 55.4 40 26.8 12.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2722.4 2728 2736.4 2747.3 2759.9 2775.3 2793.2 2813 2835.4
2860.3 2887.5 2915.6 2946 2978.5 3012.3 3046.2 3081 3116.8 3152.8
3190.1 3228.1 3266.6 3305.6 3344.8 3385.6 3425.8 3466.4 3508.4 3551.8
3594.1 3636.8 3679.4 3724.8 3769.8 3816.8 3863.8 3911.7 3960.1 4009.3
4059.6 4110.3 4162.1 4213.5 4265.3 4318.9 4373.5 4428.6 4483.9 4540.2
4598.4 4656.6 4714.6 4771 4831 4888.3 4944.8 4999.3 5053.9 5106.2
5158.4 5208.8 5257 5301.8 5342.7 5377.3 5406.7 5428 5440.2 5432.4
5398 5304.2 5148.3 4910.4 4603.8 4226 3791.7 3268.4 2566.3 1701.3
933.9 674.9 431.6 188.3 145.5 109 79.6 57.6 35.7 13.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2722.9 2728.1 2736.8 2746.9 2759.5 2774.8 2792.7 2811.6 2833.9
2857.3 2883.5 2911 2940.4 2971.1 3002.4 3034.3 3067.6 3101.1 3133.8
3168.1 3202.1 3238.9 3276.6 3313.4 3351.5 3392 3432.1 3474.6 3519.1
3564.2 3609.4 3654.8 3702.2 3749.5 3799.3 3848.1 3897.1 3947.1 3996.3
4046.7 4097.1 4149.6 4200.6 4253.9 4307.5 4362.6 4420 4478.4 4537.4
4597.5 4659.1 4722.2 4785.8 4852.5 4921.8 4993.2 5062.1 5134.5 5206.4
5279.7 5353.5 5428.5 5502.5 5576.9 5646.9 5713.4 5770.3 5817.6 5850.5
5861 5841.1 5786.3 5673.9 5488.9 5189.7 4759.6 4141.5 3314.3 2379.9
1440.9 678.7 438.5 212.6 171.6 142.3 114 80.3 64.5 49
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2722.9 2727.9 2735.9 2746.6 2758.8 2773.1 2789 2807.2 2828
2850.7 2875 2901.1 2928.9 2956.2 2983.8 3013.2 3042.6 3073.5 3105.2
3136.1 3169.2 3203.7 3239.8 3276.8 3313.9 3354 3395.3 3436.7 3480.7
3525.7 3570.8 3616 3661.8 3707.8 3755.6 3805.3 3853.4 3903.5 3952.4
4003.9 4054.9 4107.4 4160.4 4213.8 4268.4 4324.3 4381.3 4440.4 4500.9
4563.3 4627 4692.6 4760.7 4827.3 4897.1 4968.7 5039 5111.9 5182.6
5253.3 5323.9 5392.8 5459.1 5525.2 5586.1 5642.8 5688.8 5724 5741.1
5740.6 5714 5647.4 5507.5 5230.8 4773.7 4186.3 3509.3 2670.7 1687.9
868 622.8 398.5 174.2 137.7 104.2 78.2 56.4 34.6 12.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2722.2 2727.4 2735.1 2745.3 2757.2 2771.4 2786.7 2803.3 2822.8
2844.1 2867.2 2890.9 2915 2939.8 2965.2 2992.1 3020.9 3050.2 3080.1
3110.3 3143.3 3177.5 3213 3249.7 3288.5 3328.2 3369 3410.1 3452.4
3495 3539.9 3584.6 3630.1 3674 3719.1 3764 3811.1 3859.2 3907.1
3957.6 4008.9 4062.7 4117.4 4171.7 4230.4 4288.5 4350.1 4412.8 4478.1
4543.4 4610.8 4676.8 4743.2 4808.3 4872.9 4932.9 4988.2 5039 5086.1
5128.9 5165.2 5198 5225.5 5251.8 5275.5 5297.9 5312.4 5310.6 5273.9
5166.5 4930.9 4509.9 3952.4 3324.9 2667.8 1911.5 1059.6 764.1 470.5
176.8 148.7 125.7 104.5 85.8 70 54.3 38.5 24.5 10
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2720.9 2722.2 2726.4 2733.6 2743.8 2755.4 2768.5 2782.9 2799.7 2818
2838 2859.9 2882.4 2904 2928 2951.6 2977.3 3004.9 3033.6 3063.1
3095.2 3127.8 3162.4 3198.9 3237.3 3277.5 3319.3 3362.3 3407.3 3453.2
3500 3547.6 3594.9 3642.1 3689.7 3739.9 3789.5 3839.2 3889.7 3939.1
3988.1 4036.2 4086.5 4135.4 4183.1 4231 4279.1 4328.7 4379.2 4431.5
4484.8 4539.4 4595.5 4651.7 4708 4762 4812.7 4860.7 4905.8 4946.3
4982.8 5012.6 5035.9 5056.4 5074.6 5092.5 5102.8 5102.8 5055.8 4905.1
4587.4 4085.2 3561.7 3007 2365.7 1566.3 809.9 586.1 374.6 163.1
135.5 115.9 98.7 82.8 68.4 54.1 39.7 26.8 15.4 6.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
